IESNA:LM-63-2002
[TEST]P1380263
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5A-740-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 143W 70CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (130) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.19A 143.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]10.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17860.6
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 143.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2673.1 2958.4 3173.7 3243.7 3243.7 3153.6 2903.3 2573.0 2452.8 2638.0 2978.4 3363.9 3959.6 4660.4 5361.2 5921.8 6387.4 6787.8 
7258.4 7773.9 8184.4 8229.5 7578.7 6227.2 4239.9 2302.7 1476.7 1011.2 680.8 430.5 245.3 125.1 60.1 30.0 20.0 0.0 0.0 
2673.1 2953.4 3178.7 3253.7 3243.7 3148.6 2908.3 2593.0 2457.8 2658.1 2958.4 3318.8 3949.5 4635.3 5356.2 5956.9 6447.4 6882.9 
7318.4 7753.9 8254.5 8269.5 7859.0 6437.4 4154.8 2362.7 1531.8 1036.2 705.8 455.5 260.3 135.2 70.1 30.0 15.0 0.0 0.0 
2673.1 2963.4 3168.6 3253.7 3278.8 3193.7 2993.4 2693.1 2512.9 2638.0 2903.3 3273.8 3814.4 4460.1 5251.0 6021.9 6532.5 6812.8 
7323.4 7789.0 8309.6 8549.8 8319.6 7243.3 5095.9 2943.4 1892.2 1326.5 941.1 570.7 355.4 225.3 140.2 90.1 25.0 5.0 0.0 
2673.1 2943.4 3173.7 3278.8 3313.8 3293.8 3143.6 2903.3 2663.1 2648.0 2858.3 3168.6 3574.1 4134.8 4775.5 5386.2 5996.9 6507.5 
7003.1 7553.7 8179.4 8675.0 8750.1 8269.5 7078.1 4560.3 2598.0 1842.1 1361.6 911.0 630.7 405.5 245.3 100.1 35.0 5.0 0.0 
2673.1 2948.4 3158.6 3293.8 3383.9 3388.9 3333.8 3188.7 2988.4 2853.3 2893.3 3098.6 3398.9 3824.4 4355.0 4980.7 5561.4 6107.0 6632.6 
7218.3 7869.1 8660.0 9315.7 9355.8 8755.1 6993.1 4094.7 2237.6 1606.8 1211.4 765.9 490.6 320.4 175.2 40.0 10.0 0.0 
2673.1 2923.4 3123.6 3308.8 3434.0 3504.0 3529.1 3504.0 3408.9 3293.8 3208.7 3258.8 3454.0 3729.3 4104.7 4600.3 5196.0 5801.7 6422.4 
7028.1 7703.9 8394.7 9360.8 10291.8 10657.3 10136.7 7914.1 4360.0 1912.2 1081.2 710.8 395.5 225.3 135.2 55.1 15.0 0.0 
2673.1 2868.3 3093.6 3283.8 3428.9 3589.1 3674.2 3779.4 3809.4 3839.4 3854.4 3904.5 3984.6 4144.8 4430.1 4810.5 5326.1 5891.8 6572.6 
7298.4 8014.2 8755.1 9460.9 10682.3 12324.2 13730.8 13460.5 10467.1 6237.2 2863.3 770.9 410.5 240.3 105.1 60.1 25.0 0.0 
2673.1 2833.3 3003.5 3188.7 3393.9 3559.1 3739.3 3934.5 4144.8 4330.0 4565.3 4705.4 4850.6 4990.7 5206.0 5551.4 6117.0 6767.8 
7508.6 8294.5 9105.5 9861.4 10582.2 11363.1 12724.6 15122.4 17174.8 16659.2 13745.8 9586.0 6001.9 2613.0 590.7 205.2 
85.1 35.0 0.0 
2673.1 2788.2 2928.4 3088.6 3268.8 3444.0 3659.2 3884.5 4184.8 4475.2 4840.6 5181.0 5571.4 6006.9 6512.5 7148.2 7914.1 8745.1 
9706.2 10582.2 11448.2 12189.0 12839.8 13505.5 14216.4 15497.8 17144.7 17835.5 16574.1 13790.9 9260.7 3233.7 775.9 290.3 
95.1 35.0 0.0 
2673.1 2758.2 2898.3 3048.5 3208.7 3398.9 3589.1 3819.4 4079.7 4375.0 4755.5 5115.9 5491.3 5866.8 6412.4 7078.1 7904.1 8790.1 
9761.2 10777.4 11673.4 12539.4 13410.4 14131.3 15057.3 16333.8 17775.5 18135.9 16764.3 14176.3 9425.9 3113.6 660.8 295.3 
100.1 40.0 0.0 
2673.1 2723.1 2823.3 2923.4 3068.5 3193.7 3383.9 3569.1 3769.3 4009.6 4325.0 4610.3 4900.6 5276.1 5681.5 6192.1 6802.8 7503.6 
8249.5 9010.4 9731.2 10316.9 10817.5 11398.1 12023.8 12749.7 13325.3 13135.1 11623.4 9941.4 6617.6 1817.1 425.5 195.2 75.1 
35.0 0.0 
2673.1 2703.1 2748.2 2803.2 2908.3 3018.5 3128.6 3283.8 3418.9 3579.1 3804.4 3994.6 4174.8 4380.0 4600.3 4910.7 5326.1 5726.6 6217.2 
6672.7 7058.1 7403.5 7668.8 7929.1 8229.5 8579.9 8840.2 8529.8 7283.4 6197.1 4289.9 1416.6 270.3 130.1 60.1 35.0 0.0 
2673.1 2688.1 2678.1 2718.1 2763.2 2813.2 2848.3 2873.3 2913.4 2958.4 2993.4 2993.4 2928.4 2868.3 2763.2 2698.1 2693.1 2713.1 2788.2 
2883.3 2998.5 3068.5 3093.6 2993.4 2868.3 2808.2 2447.8 1752.0 1141.3 730.8 460.5 230.3 110.1 65.1 40.0 30.0 0.0 
2673.1 2593.0 2502.9 2432.8 2347.7 2232.6 2067.4 1877.2 1656.9 1401.6 1196.4 1061.2 961.1 921.1 916.1 906.0 886.0 886.0 896.0 
906.0 881.0 805.9 720.8 610.7 510.6 405.5 310.4 240.3 195.2 155.2 115.1 85.1 60.1 45.1 30.0 20.0 0.0 
2673.1 2512.9 2352.7 2137.5 1922.2 1661.9 1346.6 1101.3 941.1 851.0 810.9 785.9 765.9 745.9 730.8 710.8 695.8 665.8 635.7 
605.7 575.7 545.6 500.6 440.5 365.4 300.3 250.3 210.2 175.2 140.2 105.1 70.1 45.1 35.0 20.0 15.0 0.0 
2673.1 2442.8 2187.5 1852.1 1526.8 1206.4 981.1 881.0 820.9 770.9 715.8 670.8 640.7 610.7 580.7 555.6 535.6 515.6 495.6 475.5 
445.5 415.5 390.4 360.4 325.4 285.3 245.3 205.2 165.2 115.1 80.1 55.1 40.0 20.0 15.0 10.0 0.0 
2673.1 2392.8 2022.3 1641.9 1241.4 986.1 891.0 836.0 785.9 720.8 655.8 600.7 555.6 520.6 495.6 470.5 445.5 420.5 405.5 390.4 385.4 
375.4 360.4 335.4 310.4 270.3 230.3 185.2 140.2 100.1 70.1 50.1 30.0 20.0 10.0 10.0 0.0 
2673.1 2327.7 1877.2 1436.7 1061.2 916.1 861.0 805.9 745.9 675.8 610.7 560.6 525.6 490.6 465.5 440.5 420.5 400.5 385.4 375.4 365.4 355.4 
340.4 320.4 295.3 270.3 235.3 200.2 165.2 130.1 105.1 80.1 50.1 15.0 10.0 10.0 0.0 
2673.1 2312.7 1827.1 1311.5 991.1 896.0 851.0 795.9 725.8 660.8 595.7 550.6 505.6 475.5 455.5 435.5 410.5 395.5 375.4 370.4 360.4 350.4 
330.4 310.4 285.3 260.3 230.3 195.2 170.2 145.2 115.1 85.1 45.1 20.0 15.0 10.0 0.0 
2673.1 2272.6 1727.0 1211.4 956.1 886.0 836.0 780.9 720.8 650.7 590.7 540.6 495.6 465.5 440.5 425.5 410.5 385.4 365.4 355.4 340.4 330.4 
315.4 290.3 260.3 220.3 185.2 160.2 135.2 110.1 90.1 60.1 25.0 20.0 15.0 10.0 0.0 
2673.1 2247.6 1691.9 1171.3 946.1 881.0 831.0 775.9 715.8 650.7 585.7 530.6 480.6 450.5 430.5 415.5 400.5 370.4 355.4 345.4 335.4 325.4 
305.4 270.3 225.3 185.2 140.2 120.1 95.1 75.1 50.1 35.0 20.0 15.0 15.0 10.0 0.0 
2673.1 2252.6 1702.0 1166.3 946.1 881.0 841.0 780.9 715.8 650.7 590.7 535.6 480.6 450.5 430.5 420.5 400.5 370.4 355.4 350.4 340.4 320.4 
300.3 265.3 225.3 180.2 135.2 110.1 90.1 70.1 50.1 30.0 20.0 15.0 10.0 5.0 0.0 
